Thermostats
Programmable Thermostat
Programmable Thermostats are direct digital BACnet thermostat controllers that provides integrated control of unitary, packaged, and staged HVAC equipment.
Programmable Thermostats are direct digital BACnet thermostat controllers that provides integrated control of unitary, packaged, and staged HVAC equipment. The Programmable Thermostats allows advanced, quick and convenient control of single-zone rooftop units and split systems. It’s ideal for upgrading from conventional wall-mounted thermostats to fully distributed digital control.
Features & Benefits:- BACnet Protocol
- 365-day programming and scheduling
- Temporary set point changes
- Integrated humidity sensor
- Multi-level Lockout
- European Community Mark (CE) Listed
- UL 873 Recognized, NEC Class 2
- FCC Part 15, Subpart J, Class A
- C-UL
Others
- Brand
- Honeywell Multisite
- Product Type
- Thermostat Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- Thermostat Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Thermostat Degrees Celsius