Transducers
Analog to Relay Output Interface Device
Analog to Relay Output Interface Devices are controlled by a single analog input signal with two potentiometers controlling each output relay.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Analog to Relay Output Interface Devices are controlled by a single analog input signal with two potentiometers controlling each output relay. The two 10 amp output relays can be independently set to fix or adjustable dead band. The edge-connector feature allows signal and power connections to be extended to the next board. This allows the installer to wire the rest pf the unit, then slide additional units together by plugging into a power, and signal bus without the need to strip and terminate additional wires.
Features & Benefits:- Calibration on field
- Saves installation time and expense
- RoHS2
- WEEE
_blank
Please sign in to view part numbers available for purchase based on your account Sign In