Wall Modules
Local Display Unit
The Local Display Units by Phoenix Controls is a LonWorks-based networked user interface panel used to display data and edit set-point variables for vivariums, bio-containment, laboratory spaces, operating rooms, and nurses stations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Local Display Units (LDU) by Phoenix Controls is a LonWorks-based networked user interface panel used to display data and edit set-point variables for vivariums, bio-containment, laboratory spaces, operating rooms, and nurses stations. The LDU can be flush or surface mounted on a variety of electrical enclosures; it is intended to be installed in corridors outside of critical environments to provide users with information related to operating conditions inside the space.
The LDU can display up to five parameters simultaneously. The LDU connects to the room level network and can be used to display flow, temperature, humidity, and control or set-point variables available on the LonWorks network.
Features & Benefits:- Easy to navigate display with 5 parameters per window and up to 50 windows
- Password protected- Read-only and read/write access
- Supports all celeris data
- Flow- Valve flow and setpoint, total supply and exhaust, offset and offset setpoint
- Humidity- Present value and setpoint
- Flexible mounting
- Alarms- Display current state of any alarm on any valve controller/hood
- Emergency modes- Display present state, and/or over-ride current state.
Others
- Brand
- Phoenix Controls
Others
- Brand
- Phoenix Controls
- Brand : Phoenix Controls