/content/hbtbt/ae/en/search-results.html

    Wall Modules

    Wall Module for EXCEL Controller

    Discontinued

    The Wall Modules from Honeywell is designed for direct wiring to Excel 10 and Excel 50 to 800 controllers.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Wall Modules from Honeywell is designed for direct wiring to Excel 10 and Excel 50 to 800 controllers. All models have a space temperature sensor; some models have set point adjustment, bypass button and LED, and fan switch.

    Features & Benefits:
    • Mountable on 60mm wall outlet box or directly on a wall
    • Models with set point adjustment
    • Models with bypass (override) button and LED
    • Models with 3-position or 5-position fan switch
    • Set point dials with Celsius relative or Celsius absolute scale
    • Locking cover on all models
    • Operating range 6 to 40C
    • IP 30 housing
    Certifications:
    • CE