Wall Modules
Zio Lite CLCMTR40/42 LCD and Non-LCD Wall Module
The CLCMTR40 and CLCMTR42 are 2-wire, non-polarity sensitive, Sylk communicating wall modules, which communicate with programmable controllers.
The CLCMTR40 and CLCMTR42 are 2-wire, non-polarity sensitive, Sylk communicating wall modules, which communicate with programmable controllers. The CLCMTR40/42 are simple temperature wall modules with basic set point, override, and fan options, and are designed for a broad range of applications. Models are available that include humidity and CO2 sensing.
Features & Benefits:- Two-wire, polarity insensitive Sylk provides both power and communication to the device
- Models available with display (TR42) or without display (TR40)
- Models available with or without built in humidity or CO2 sensors. All CLCMTR42 display wall modules include:
- Fan speed options: Auto-On, Auto-Off-On, Auto-Off Low-Med-High (configurable using the LYNX tool)
- Override option (configurable using the LYNX tool)
- Ability for tenant to change between F and C
- An installer mode with optional password protection that allows:
- Switching between F and C
- Temperature calibration
- Humidity calibration
- Numerical or Graphical set point adjustment
- Adjustment of the Set point Range Limits
- CE UL94-V0
Others
- Brand
- CentraLine
Others
- Brand
- CentraLine
- Brand : CentraLine