/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Electronic Thermostat Module

    Electronic Thermostat Modules (ETMs) are digital controllers that manage rooftop or unitary HVAC equipment in all Automated Building Control Systems. It is designed for applications that require two stages of digital heating/cooling control.

    Overview

    Electronic Thermostat Modules (ETMs) are dedicated digital controllers that manage rooftop or unitary HVAC equipment in all of Novar’s Automated Building Control Systems. It is designed for applications that require two stages of digital heating/cooling control, a fan, and damper operations. ETMs are ideal for upgrading from conventional thermostats to fully distributed digital control. ETMs are available in two configurations: Wall-mount units are installed within the controlled space, like standard thermostats. Panel-mount units are generally mounted in the control cabinet of a packaged HVAC unit and can be ordered with standard or weather-tight enclosures. (ETM electronics and baseplates are sold separately.)

    Features & Benefits:
    • Maximized operational efficiency
    • Lower energy costs
    • Increased comfort
    • Reduced equipment maintenance
    • Built-in demand ventilation cycle
    • Compatible with Opus and Logic systems
    Certifications:
    • Complies with Part 15 of FCC Rules
    • CSA Signal Equipment C22.2, NO.205-M1983
    • UL Energy Management Equipment UL916