/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    IQeco32 BACnet Controllers

    IQeco32 BACnet Controllers have from 9 to 18 I/O channels and Wallbus port is also provided for use with a room display

    Overview

    IQeco32 BACnet Controllers are terminal unit controllers for use with BACnet over MS/TP and communicate with BACnet devices using IC Comms. They can communicate with other IQecos over the BACnet MS/TP network, and with Trend devices via an IQ4NC The IQeco can form a Trend LAN with other IQecos and an IQ4NC over the MS/TP trunk. The IQ4NC acts as a router between Ethernet and the MS/TP trunk allowing IQecos to communicate with other Trend devices on the Trend network operating on other network media The USB port allows connection of a PC running IQ SET. When connected in this way IQ SET can communicate across the entire Trend network The Wallbus port facilitates the connection of a room display device. These devices offer control and indication of parameters such as setpoint, fan speed and occupancy, as well as sensing temperature, humidity and CO2 levels

    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Controller_Type@controller_type|Mounting_Type@mounting_type|Number_Of_Analog_Outputs@number_of_analog_outputs|Number_Of_Digital_Inputs@number_of_digital_inputs|Number_Of_Digital_Outputs@number_of_digital_outputs|Supply_Voltage@supply_voltage

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQE32-1201U50035
    IQE32PBACNOSTRATEGY24VAC-IQE32controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE32-1201U50035
    IQE32PBACNOSTRATEGY24VAC-IQE32controller 24VAC Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE32-1201U50035K1
    IQE32PBACNOSTRATEGY24VAC x 100-IQE32controller 24VAC x 100 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-gfd-iqe32-p-bac-nostrategy-230-iqeco32-controller-primaryimage
    IQE32-1201U50035K1
    IQE32PBACNOSTRATEGY24VAC x 100-IQE32controller 24VAC x 100 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-gfd-iqe32-p-bac-nostrategy-230-iqeco32-controller-primaryimage
    IQE32-1201U50035K3
    IQE32PBACNOSTRATEGY24VAC x 300-IQE32controller 24VAC x 300 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-iqe32-1201u50035k3
    IQE32-1201U50035K3
    IQE32PBACNOSTRATEGY24VAC x 300-IQE32controller 24VAC x 300 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-iqe32-1201u50035k3
    IQE32-1201U50035K5
    IQE32PBACNOSTRATEGY24VAC x 500-IQE32controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iqe32-1201u50035k5-iqe32-p-bac-nostrategy-24vac-x500-primaryimage
    IQE32-1201U50035K5
    IQE32PBACNOSTRATEGY24VAC x 500-IQE32controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-iqe32-1201u50035k5-iqe32-p-bac-nostrategy-24vac-x500-primaryimage
    IQE32-1201U80035
    IQE32PBACNOSTRATEGY230-IQE32 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE32-1201U80035
    IQE32PBACNOSTRATEGY230-IQE32 controller 230V Datasheet TA201176 No strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQE31-1201U80034
    IQE32-1201U80035K1
    IQE32PBACNOSTRATEGY230 x 100-IQE32 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
    IQE32-1201U80035K1
    IQE32PBACNOSTRATEGY230 x 100-IQE32 controller 230V x 100 Datasheet TA201176 No strategy - Volume buy
    IQE32-1201U80035K3
    IQE32PBACNOSTRATEGY230 x 300-IQE32 controller 230V x 300 Datasheet TA201176 No strategy - Volume buy
    IQE32-1201U80035K3
    IQE32PBACNOSTRATEGY230 x 300-IQE32 controller 230V x 300 Datasheet TA201176 No strategy - Volume buy
    IQE32-1901U80000
    IQE32CBACCUSTOM230-IQE32 controller 230V Datasheet TA201176 Custom strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-gfd-iqe32-p-bac-nostrategy-230-iqeco32-controller-primaryimage
    IQE32-1901U80000
    IQE32CBACCUSTOM230-IQE32 controller 230V Datasheet TA201176 Custom strategy
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-gfd-iqe32-p-bac-nostrategy-230-iqeco32-controller-primaryimage