/content/hbtbt/ae/en/search-results.html

Zone & Unitary Controllers

IQeco38 BACnet Controllers

The IQ®eco38 terminal unit controller is for use with BACnet over MS/TP. They have 9 to 18 I/O channels and can be supplied fully programmable or with a fixed strategy.

Overview
Product Number
Image
SKU
Description
alt
IQE38-1101U50036
IQE38FBACNOSTRATEGY24VAC-IQE38 controller 24VAC Datasheet TA201176 No strategy
alt
IQE38-1101U80036
IQE38FBACNOSTRATEGY230-IQE38 controller 230V Datasheet TA201176 No strategy
alt
IQE38-1201U50036
IQE38PBACNOSTRATEGY24VAC-IQE38 controller 24VAC Datasheet TA201176 No strategy
alt
IQE38-1201U50036K5
IQE38PBACNOSTRATEGY24VAC X 500-IQE38 controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
alt
IQE38-1201U80036
IQE38PBACNOSTRATEGY230-IQE38 controller 230V Datasheet TA201176 No strategy
Image
SKU
Description
alt
IQE38-1101U50036
IQE38FBACNOSTRATEGY24VAC-IQE38 controller 24VAC Datasheet TA201176 No strategy
alt
IQE38-1101U80036
IQE38FBACNOSTRATEGY230-IQE38 controller 230V Datasheet TA201176 No strategy
alt
IQE38-1201U50036
IQE38PBACNOSTRATEGY24VAC-IQE38 controller 24VAC Datasheet TA201176 No strategy
alt
IQE38-1201U50036K5
IQE38PBACNOSTRATEGY24VAC X 500-IQE38 controller 24VAC x 500 Datasheet TA201176 No strategy - Volume buy
alt
IQE38-1201U80036
IQE38PBACNOSTRATEGY230-IQE38 controller 230V Datasheet TA201176 No strategy