/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    MERLIN NX Room Controller

    The MERLIN NX is a flexible, freely programmable and innovative room controller that offers performance-based engineering with Niagara eXtended (NX) and enables Single-Tool-Engineering throughout the whole Building Management System.

    Overview

    The MERLIN NX (CLMERxxN) is a flexible, freely programmable and innovative room controller that offers performance-based engineering with Niagara eXtended (NX) and enables Single-Tool-Engineering throughout the whole Building Management System and allowing cost-effective installation and commissioning. Offline engineering (back-office preparation) and 'live' engineering for application optimization (real time programming) without download provides an optimized workflow. Scalable and flexible integration options over BACnet MS/TP, Modbus and SYLK-Bus enable demand-led control for HVAC, Light and Blind which enables not only high energy cost savings but also maximizing comfort and well-being.

    Features & Benefits:
    • BACnet MS/TP communication between controllers
    • Modbus RTU interface to integrate wall modules, I/O modules, sensors, VAV dampers etc
    • Sylk bus to Honeywell Room HMIs CLCMTR40x/TR42x
    • RJ45 connector for BACnet WiFi adapter Mounting
    • DIN rail in cabinets, fuse boxes, and on walls
    • Protection class IP20 (IP30 with optional terminal cover)
    • Control software free programmable in Niagara 4
    Specifications

    Others

    • Brand
      • CentraLine

    Others

    • Brand
      • CentraLine
    • Brand : CentraLine