/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    S/S Clean Room Sensor

    The CR3 Series Clean Room Sensor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability.

    Overview

    The CR3 Series Clean Room Sensor was developed specifically to allow for monitoring of confined spaces with accuracy and reliability. The CR3A features integrated sensors for monitoring temperature, humidity and pressure within the space it’s mounted in.

    The CR3A is available with output signal of either Analog. Standard features include adjustable alarm relays for each parameter, audible/visual alarms, and large LED displays.

    The CR3A is housed in a flush fitting stainless steel front plate that enables the user to wipe down the unit when necessary.

    Features & Benefits:
    • Adjustable alarm relays for each parameter
    • Audible/visual alarms
    • Large LED displays
    Certifications:
    • CE
    • RoHS
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Alarm_Indication@alarm_indication|Maximum_Operating_Pressure@maximum_operating_pressure|Maximum_Output_Signal@maximum_output_signal|Regulatory_Approvals@regulatory_approvals|Thermal_Effects@thermal_effects

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list