/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Spyder® Classic BACnet® Programmable Unitary Controller

    Discontinued

    Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    \Spyder® BACnet® PUB programmable controllers are designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable through software. These controllers are for use in Variable Air Volume (VAV), Unitary, and advanced HVAC applications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital Triac outputs.

    Features & Benefits:
    • Each controller communicates via an EIA-485 BACnet MS/TP network communications network, capable of baud rates between 9.6 and 115.2 kilobits
    • Controllers are field-mountable to either a panel or a DIN rail
    • Rated Voltage: 20–30V AC; 50/60 Hz 
    • LED provides status for normal operation, controller download process, alarms, manual mode, and error conditions
    Certifications:
    • UL/cUL (E87741) listed under UL916 (Standard for Open
    • Energy Management Equipment) with plenum rating.
    • CSA (LR95329-3) listed.
    • Meets FCC Part 15, Subpart B, Class B (radiated
    • emissions) requirements.
    • Meets Canadian standard C108.8 (radiated emissions).
    • EMC Directive: 2014/30/EU:
    • Standards Applied:
    • — IEC 61000-4-8:2009
    • — IEC 61000-4-11:2004
    • — EN 61000-6-1: 2007; EN 61000-6-3:2007/A1:2011;
    • EN 61000-6-3:2007/A1:2011/AC: 2012
    • — EN 60730-2-9: 2010, EN 60730-2-14: 1997 +
    • EN60730-2-14/A1: 2001.
    • — In conjunction with EN 60730-2-9:2010 and in
    • conjunction with EN 60730-2-14:1997 and
    • amendments: EN 60730-1: 2000 + A1: 2004 + A16:
    • 2007 + A2: 2008 -Annex H.26.
    • RoHS Directive: 2011/65/EU
    • Standards Applied:
    • — EN 50581: 2012
    • BTL B-ASC (BACnet Testing Laboratories, BACnet
    • Application Specific Controller)