/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    Spyder® Classic LON Programmable Unitary Controller

    Discontinued

    Spyder® LON programmable VAV/Unitary controllers are part of the Excel 10™ product line family. They are LonMark®-compliant devices designed to control HVAC equipment.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Spyder® LON programmable VAV/Unitary controllers are part of the Excel 10™ product line family. They are LonMark®-compliant devices designed to control HVAC equipment. These controllers provide many options and advanced system features that allow state-of-the-art commercial building control. Each controller is programmable and configurable through software. They are for use in Variable air volume (VAV) and unitary HVAC control applications. Each controller contains a host microcontroller to run the main HVAC application and a second microcontroller for LonWorks network communications. Each controller has flexible, universal inputs for external sensors, digital inputs, and a combination of analog and digital triac outputs.

    Features & Benefits:
    • Each controller communicates via the 78 kbps Echelon® LonWorks network, using the FTT-10A LonWorks interface, and is LonMark compliant
    • Controllers are field-mountable to either a panel or a DIN rail
    • Rated Voltage: 20 to 30V AC; 50/60 Hz
    • LED provides status for normal operation, controller download process, alarms, manual mode, and error conditions
    Certifications:
    • UL/cUL (E87741) Listed under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
    • CSA (LR95329-3) Listed
    • Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
    • Canada: C108.8 (Radiated Emissions)
    • EU: EN 61000-6-1; 2001 (EU Immunity), EN 61000-6-3; 2001 (EU Emissions)