/content/hbtbt/ae/en/search-results.html

    Zone & Unitary Controllers

    VLC-1188 Programmable Logic® Controller

    The Alerton® BACtalk® VLC-1188 is a versatile, fully programmable logic controller designed for central plant systems, air handling units, clean rooms, fume hoods, large terminal units, and similar control and process equipment.

    Overview

    The Alerton® BACtalk® VLC-1188 is a versatile, fully programmable logic controller designed for central plant systems, air handling units, clean rooms, fume hoods, large terminal units, and similar control and process equipment. As a native BACnet controller, it integrates seamlessly with your BACnet system, communicating on a BACnet MS/TP LAN at up to 76.8 Kbps. The VLC-1188 supports the Alerton Microtouch™, as well as the Microset™ and Microset II intelligent wall sensors, which offer convenient data display, setpoint adjustment, and technician access to equipment setup parameters. All VLC-1188 control logic is programmed with Alerton’s easy-to-learn graphical programming language, VisualLogic™. Programming and setup data is stored in nonvolatile flash memory, ensuring stable and reliable operation.

    Features & Benefits:
    • Capable Eleven 10-bit universal inputs, eight binary outputs and eight 8-bit analog outputs
    • Interoperable Fully BACnet-compliant on MS/TP LAN at up to 76.8 Kbps
    • Versatile Fully programmable for central plant systems, air handling units and other control and process equipment
    • Reliable Extensive onboard filtering, with all program data backed up in nonvolatile memory
    • Fast Internal logic loop of 100 msec
    Certifications:
    • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916, listing includes both U.S. and Canadian certification
    • EMC Directive 89/336/EEC (European CE Mark)
    • FCC Part 15, Subpart J, Class A
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Control_Functions@control_functions|Controller_Type@controller_type|Mounting_Type@mounting_type|Number_Of_Digital_Outputs@number_of_digital_outputs|Supply_Voltage@supply_voltage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list