/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Serial/Parallel Printer Interface Module

    Discontinued

    ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel (FACP) to print real-time logs of system events, detector status reports, and event histories.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ANN-S/PG interface modules connect either a serial or parallel printer with a compatible fire alarm control panel & (FACP) to print real-time logs of system events, detector status reports, and event histories. ANN-S/PG interface modules and FACPs communicate over a 2-wire serial interface employing the ANN-BUS communication format. An additional two wires are used for 24V DC power. A single 4-conductor unshielded cable may be used for both power and data communications. Up to eight ANN-S/PG interface modules may be connected to the ANN-Bus of each FACP.

    Features & Benefits:
    • Auto-configure menu selection allows programmer to bring all devices attached to the ANN-BUS online quickly
    • Surface mounts directly to wall
    • Can be remotely located up to 6,000 ft (1,829 m) from the panel
    • May be powered by 24V DC from the host FACP or by remote power supply
    • Connects a remote printer using a standard cable (DB-9 for a serial printer- DB-25 for a parallel printer)
    Certifications:
    • Listed to UL Standard 864, 9th Edition
    • UL: S2424
    • CSFM: 7120-0075:0213
    • MEA: 442-06-E