/content/hbtbt/ae/en/search-results.html

    Expansion Modules

    Zone Expander

    Zone Expander is the zone expansion device controlled by HCU2000, which adds 24 speaker zones and 24 contact inputs to the INTEVIO system

    Overview

    Zone Expander is the zone expansion device controlled by HCU2000, which adds 24 speaker zones and 24 contact inputs to the INTEVIO system HEX-24 has 24 contact inputs that can be linked with the fire alarm system to trigger the alert and evacuation messages when fire happens. 1 line input is provided to connect with external audio source. HEX-24 has powerful automatic fault diagnosis function to supervise various types of faults such as main power, backup power, CPU, power amplifier, speaker circuits, communication line, etc. All the fault information will be shown on the LED indicators on the front panel

    Features & Benefits:
    • Expands up to 24 Zones for INTEVIO system
    • Supports one-for-all amplifier backup
    • Automatic fault diagnosis
    • With 1 line input and 24 contact inputs
    Certifications:
    • CE & CB certified