/content/hbtbt/ae/en/search-results.html

    Printers

    Two-Color Alarm Printer

    Discontinued

    The Two-Color Alarm Printer (red/black), 40 column, 24V DC printer is designed for use with ONYX series fire alarm control panels and network control annunciators.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Two-Color Alarm Printer (red/black), 40 column, 24V DC printer is designed for use with ONYX series fire alarm control panels and network control annunciators. This reliable two-color impact printer meets all UL Fire and Security requirements including the ability to print 50 individual alarm messages within a 90-second time interval.

    Features & Benefits:
    • Three mounting options
    • Red/black print
    • Built-in paper take-up reel
    • 24 VDC operation. Operates directly off the power of the control panel
    • Operates over a wide voltage range and continues to operate during brownouts, surges, or low power circumstances
    • Crisp, clear black/red hard copy is provided in a compact 40-column format
    • Two 40-column lines are equivalent to one 80-column alarm message
    • Red printing is triggered via a control command or by message context
    • Time and date stamp
    • Manual test switch
    • Paper feed switch
    • End of paper (EOP) indicator
    • Data Terminal ready (DTR) indicates the printer is ready to receive data