/content/hbtbt/ae/en/search-results.html

    Access Control Panels

    Salto Sallis Mobile Programming Device

    Discontinued

    Honeywell salto sallis® mobile programming devices are required for initial setup of the SALTO door components.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Honeywell salto sallis® mobile programming devices are required for initial setup of the SALTO door components. It is a mandatory installer tool. With one programming device, an unlimited number of customer systems can be supported. If the customer has his/her device he/she can read out data of all cylinders/fittings and provide emergency power.

    Features & Benefits:
    • Initial setup of the SALTO door components
    • Diagnosis of the components
    • Firmware update
    • Emergency openings
    • Wireless range up to 35ft (15m) dependent on the environment