/content/hbtbt/ae/en/search-results.html

    Access Control Panels

    Temaline TS2 Controller

    Discontinued

    The Temaline TS2 controller is a fully autonomous access control panel connectable via EBI

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TS2 controller provides Access Control, T&A and Lift Management in one application allowing you to optimise the use and the distribution of your devices. Thanks to the peer-to-peer communication the TS2 offers the full availability of peripheral devices even in case of disconnection from the supervisory centre. The unique shared-load capability (controller redundancy) ensures 100% availability of your field devices in the case of failure of a controller.

    Features & Benefits:
    • Connection of readers and field devices via LON
    • Management of up to 250.000 cards
    • Fully configurable memory
    • IPSEC communication towards Supervisory level ensures data integrity and confidentiality
    • Management of up to 16 doors with readers on both sides of the door
    • Management of up to 64 Inputs and 64 Outputs
    • Autonomous clock/calendar with geographic time zone support and daylight saving time. Ten days of autonomy in case of power failure
    • Battery backup, with full functionality for 90 minutes in case of power failure and signalling of the battery-charge status
    • Low voltage power-supply (12V DC/AC) for safety during maintenance
    • Tamper protection of the unit to detect unauthorised opening
    • Watchdog protection for recovering in case of malfunctions Key
    Certifications:
    • CE
    • EN60839 Grade-3