/content/hbtbt/ae/en/search-results.html

    Intrusion Control Panels

    VISTA Control Panel

    Discontinued

    VISTA Control Panels by Honeywell are most economical and versatile control panel and is ideally suited for a wide range of applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    VISTA Control Panels by Honeywell are most economical and versatile control panel and is ideally suited for a wide range of applications.The six-zone panel significantly reduces dealer training and service call costs thanks to user-friendly features that make operation easier than ever. Gives you the ability to send alarm signals and upload/download via an Internet Protocol (IP), improving the speed at which information can be delivered to and from the control panel. In addition, when used with an Alarm Net ® Internet or 4G communicator, the can be installed in premises without TELCO lines. The increases upsell opportunities through its expansion capabilities and flexibility.

    Features & Benefits:
    • IP alarm reporting and uploading/ downloading capability for Internet and Intranet use via iGSMV4G, 7845i-ENT, GSMV4G or GSMX4G
    • Six hardwired zones on board
    • 16 wireless expansion zones totalling 22 protection zones
    • One configurable zone type allows installers to create their own custom zone type
    • Two on-board triggers
    • Four output devices using a 4204 relay module Valuable End-user Features
    • Flexible function keys allow single button arming
    • One programmable macro key
    • Viewable on system keypad display – Exit countdown – Time and date – Event log
    Certifications:
    • ETL listing