/content/hbtbt/ae/en/search-results.html

    Access & Lighting Modules

    Door Module

    The complete door periphery is wired on the door module. The door module is a module bus user and communicates with the ACS-8 via an integrated RS-485 interface.

    Overview

    The complete door periphery is wired on the door module. The door module is a module bus user and communicates with the ACS-8 via an integrated RS-485 interface.

    The ACS-8 contains the access control rights and makes the decisions. When equipped with IQ Multi-access (from V3), a door module can control either one or two doors, as desired.

    To the door module, also Wiegand readers can be connected. This requires IQMA as of V.12.

    Features & Benefits:
    • 2 Clock/Data readers
    • Opening contact for 1 or 2 doors
    • Door strike key for 1 or 2 doors
    • Feedback contact for 1 or 2 doors
    • 2 relays + semiconductor output programmable as door relay for 1 or 2 doors