interface cards
VIG-NC-FO Network Card
VIG-NC-FO Network Card features up to 31 Control panels and Network Nodes can be connected in a secure loop
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
VIG-NC-FO Network Card is the fibre network card designed for the Vigilon Network that allows fast message passing to the network. There can be up to 2Km Fibre Optic cable distance between panel and node The card must be plugged into the backplane of the panel or node in a dedicated slot. The fibre optic cables connect directly to sockets on the card. There are two builds of the fibre network cards for secure EN54 and BS Vigilon networks
Others
- Brand
- Gent
Others
- Brand
- Gent
- Brand : Gent