/content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    CARBON DIOXIDE SENSOR

    KNX CARBON DIOXIDE SENSOR

    Overview

    The KNX Carbon Dioxide Sensor is a versatile device designed to enhance indoor air quality and facilitate environmental monitoring. This sensor features an alarm system that alerts users when CO2 levels exceed safe thresholds, enabling timely interventions to mitigate potential risks. Additionally, it provides comprehensive insights into the indoor environment by measuring not only CO2 levels but also temperature and humidity. This multi-faceted capability ensures that users can maintain optimal air quality and comfort within indoor spaces, promoting overall health and wellbeing.

    Features & Benefits:
    • The features and benefits of the CO2 Sensor
    • 1.Function: The principal feature highlighted is the alarm function, which alerts users to specific conditions or changes related to environmental monitoring.
    • Temperature & Humidity: This section describes the internal sensor capabilities, which measure temperature, humidity, and CO2 levels. It indicates that the device provides relative humidity and CO2 level output and that it supports both step control and proportional-integral (PI) control functionalities for CO2 regulation.
    • 2-Pipes or 4-Pipes System: The controller supports various heating and cooling control modes under both 2-pipe and 4-pipe system configurations. It utilizes a temperature logic algorithm that allows for both 2-point and PI control, facilitating automatic fan control for enhanced HVAC management.
    • NTC Temperature: The device comes equipped with two external input interfaces that can be used for monitoring dry contact detection (like switches or sensors) or for detecting NTC temperature.
    • KNX Data: This section emphasizes support for KNX Data Secure, ensuring data security within the network. Additionally, it notes compatibility with the European 55 mm system push button standard design, suggesting flexibility in installation and integration with existing systems.
    Certifications:
    • CE , RoHS, KNX