/content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    KNX Sensor

    MK by Honeywell KNX Sensor offers KNX PIR FL by SU by LR family devices for lighting control and regulation functions.

    Overview
    MK by Honeywell KNX Sensor offers KNX PIR FL by SU by LR family devices for lighting control and regulation functions.Designed to measure small movements, such as people working in office, KNX PIR FL by SU provides the information of presence by absence; allows light control by regulation with different light levels accordingly to the presence status; control HVAC systems.
    Sensor used for presence by absence evaluation depends on the KNX PIR FL by SU model.
    The light measurement is made continuously and may be used for adjusting the artificial illumination in order to best match the desired setpoint. Regulation is possible via dimming (linear control; PID control) or via multiple On-Off light channels (sequence control; smart combination).
    Manual override control of the artificial light sources is also possible and configurable.

    Features & Benefits:
    • KNX PIR FL/SU:
    • Presence/Absence detection;
    • Lighting / HVAC / Presence stay on time adjustable via:
    • Potentiometer ;
    • ETS;
    • Communication Object;
    • Light regulation possible:
    • up to 5 On/Off channels in Smart Combination or Sequence mode (see User’s Manual for more info);
    • up to 5 Dimmable channels in Linear mode or PID control;
    • Issue alarm if presence detected while absence mode set;
    • Adjustable motion detection sensitivity via Communication Object;
    • Adjustable light thresholds / set-points via Communication Objects and/or potentiometer
    • Multi device operation possible in Master-Slave’s fashion