/content/hbtbt/ae/en/search-results.html

    KNX Connected Lighting Control

    KNX Touchscreen

    Discontinued

    MK by Honeywell KNX Touchscreen is the central point of control for the KNX System. The screen can be used to control every devices in the system. It includes a IP connection to be connected to a mobile app.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK by Honeywell KNX Touchscreen is the central point of control for the KNX System. The screen can be used to control every devices in the system. It includes a IP connection to be connected to a mobile app.

    Features & Benefits:
    • Direct KNX Connection, no server required
    • Provides connection for mobile app accesss
    • 10" Touch screen
    • 2 Ethernet connectors
    • Internal I/O
    • Internal temperature sensor