Raised Floor Systems
Cablelink Plus Screed System Unserviced Data Plate
Cablelink Plus Screed System Unserviced Data Plates are a range of products that provide access to power and data in screed floor applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Cablelink Plus Screed System Unserviced Data Plates are a range of products that provide access to power and data in screed floor applications. Available in a selection of sizes to meet different size requirements
Features & Benefits:- This accessory is compatible with the MK Cablelink Plus Screed range of products that boast the following features & benefits:
- IP44 Rated - Wet washable and IP44 rated when not in use
- 10,000N Load Rating - Tested to EN 50085-2-2
- Supports CAT 6
- Complies with 18th Edition BS Wiring Regulations - Provision for RCD protection
- Flexible Solution - Selection of lid recess depths available, allowing for various floor depths
- Wide range of Power & Data accessories available
- 5 Year Guarantee
- BSEN61534-1:2003
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric