Raised Floor Systems
Raised Floor Box Grommet
Raised Floor Box Grommets offer an ideal solution for a fast, simple and unobtrusive installation. Grommets are ideal for use with Spider, Slab Box, DeskPod™ and perfect for any office environment.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Raised Floor Box Grommets offer an ideal solution for a fast, simple and unobtrusive installation. Grommets are ideal for use with Spider, Slab Box, DeskPod™ and perfect for any office environment.
Features & Benefits:- 1 - Compartment floor Box - 100 x 200mm
- Tested to EN50085-2-2 to accept 5000N load
- Designed to support Cat 6 and Cat 7 structured cabling systems
- Supplied with a self closing lid
- 70mm pan depth has been designed for those applications with shallow voids
- 95mm depth floorbox device plate provides wiring space of 45mm allowing for Cat 6 / Cat 7 compliance. 70mm depth floorbox device plate provides wiring space of 35mm
- The floorbox pan, is designed to incorporate side knockouts and full compartment segregation
- Device plate can be adjusted to provide increased wiring space or greater plug top clearance
- 70-1GRY Version = 70mm depth
- 1GRY Version = 95mm depth
- These boxes will only accept CXP10745 for power plate option, also there is NO, RCD option
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Brand
- MK Electric
- Terminal Capacity
- 45 square millimetre
- Installation Location
- Indoor
Others
- Brand
- MK Electric
- Terminal Capacity
- 45 square millimetre
- Installation Location
- Indoor
- Brand : MK Electric
- Terminal Capacity : 45 square millimetre
- Installation Location : Indoor