Raised Floor Systems
Screed System Frame And Lid
MK Electric Screed System Frame And Lid provides location and connection facilities for power and data service outlets
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MK Electric Screed System Frame And Lid provides location and connection facilities for power and data service outlets. It is durable and impact resistant. It can be hinged from either of two sides. This is Self-levelling and rapid fitting frame. It opens up to 80°.
Features & Benefits:- 2 - Compartment floor Box - 200 X 200mm
- Frame & Self Closing lid
- Can be hinged from either of two sides
- Simple carpet cut out
- 8GRY Version = 8mm recessed lid
- 12GRY Version = 12mm recessed lid
- L Version = Lockable Lid
- Conforms to BS EN 50085-2‐2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2X
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric