This site will be down for scheduled maintenance on Sunday, May 17th, from 1 AM to 11 AM EST (5:00 AM to 3:00 PM GMT, 6:00 AM to 4:00 PM CET and 10:30 AM to 8:30 PM IST). We appreciate your patience during this time.
    /content/hbtbt/ae/en/search-results.html

    Screed Floor Systems

    Onix Plus™ Junction Box

    Discontinued

    Onix Plus™ Junction Boxes are supplied complete with disposable steel screed lid and cable flyover. This junction boxes are Available in 55-80mm and 80-110 Base Size.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Onix Plus™ Junction Boxes are supplied complete with disposable steel screed lid and cable flyover. This junction boxes are Available in 55-80mm and 80-110 Base Size.

    Features & Benefits:
    • 3 - Compartment Junction Box 265 x 265mm
    • Screeded Floor - Base and Cable Flyover only
    • Box Lids MUST be ordered seperately
    • Disposable Screen lid provided to assist installation
    • Ideal for areas of high, heavy, Load Bearing requirements such as Car Showrooms and Exhibition Centres, etc.
    • Tested to EN50085-2-2 to accept 10,000N load
    • Supplied with 4 PVC Ducting side plates
    • Designed for use with the Cablelink Plus™ Screed Ducting System
    • 265UK Version = Screed depth between 55 - 80mm
    • 265XUK Version = Screed depth between 80 - 110mm
    Certifications:
    • Conforms to BS EN 50085-2-2:2008 (Clauses 10.3 and 10.5), BS EN 60670-1:2005, IEC 60670-23:2006
    • BS EN 60529:1992
    • Classification according to resistance to vertical load applied through small surface area 3000N
    • Classification according to resistance to vertical load applied through large surface area 10000N
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • Wet Washable IP Rating = IP44, when not in use
    Specifications

    Others

    • Brand
      • MK Electric
    • Installation Location
      • Indoor

    Others

    • Brand
      • MK Electric
    • Installation Location
      • Indoor
    • Brand : MK Electric
    • Installation Location : Indoor