Screed Floor Systems
Onix Plus Unserviced Data Grommet
Onix Plus Unserviced Grommets are a range of products that provide access to power and data in underfloor & desk applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Onix Plus Unserviced Grommets are a range of products that provide access to power and data in underfloor & desk applications. Available in three decorative colour option finishes Stainless Steel, Matt Black and Brass. Grommets are available in various configurations like 3 Module, 4 Module , 6 Module and 8 Module.
Features & Benefits:- IP44 Rated - Wet washable and IP44 rated when not in use
- 5,000N Load Rating - Tested to EN 50085-2-2
- IK Rating - IK10
- Supports CAT 5A/6A
- Soft opening and closing of lid, with locking when in position
- 5 Year Guarantee
- Compatible with MK Euro modules K5807, K5830, K5831, K5832, K5833, K5834, K5837, K5841, K5846, MV8433WHI
- IEC 60529
- BS EN50085-2-2
- IEC62262
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric
_blank
Please sign in to view part numbers available for purchase based on your account Sign In