Chimes
MK Essentials Plate Switch
MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
MV4867 is 1 Gang SP push plate switch. The switch is marked with bell symbol so it is easy to recognize. MV4867 is available in different finishes Charcoal/Titanium/Champagne/Pearl/Matte Black/White. It supports mounting box of 35 mm and have fixing centres of 60.3mm.
Features & Benefits:- Switch marked with Bell symbol easy to recognize
- Available in different finishes
- Moulded in polycarbonate, delivering a tough robust product
- BS EN 60669-1:2018
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Symbol
- Bell
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
Others
- Minimum Mounting Box Depth
- 35 millimetre
- Current Rating
- 10 ampere
- Brand
- MK Electric
- Symbol
- Bell
- Poles
- 1
- High Current
- No ampere
- Gangs
- 1
- Minimum Mounting Box Depth : 35 millimetre
- Current Rating : 10 ampere
- Brand : MK Electric
- Symbol : Bell
- Poles : 1
- High Current : No ampere
- Gangs : 1