/content/hbtbt/ae/en/search-results.html

    Connection Units

    MK Dimensions Connection Unit Modules

    Discontinued

    13A 1 Gang DP Switched Connection Unit Module

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Dimensions Connection Unit Modules are a extensive range of fused spur outlets manufactured from a high grade polycarbonate, each comes with a protective clear frontplate.

    Features & Benefits:
    • MK Dimensions Connection Unit Modules are a extensive range of fused spur outlets manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.They are used for the connection of refridgerators, hand dryers and other fixed appliances and they are supplied with and without switches. Where switched they are double pole.
    • The range has the options of neon indicators in the switch and bottom or front flex outlet positions.
    • Designed for total quality, safety and reliability, the products boast a wealth of features that make them one of the safest and most advanced connection units available.
    • Products should be used with Faceplates from the MHFP Series.
    Certifications:
    • Backed out, in line terminals for easier installation.
    • Double pole switching, where included provides with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • When servicing or repairing appliances, fuse carriers remain attached to the frontplate when opened and can be padlocked for safety.
    • Worm-drive operated fuse carriers for additional security (tamper-proof version available).
    • Screwless cord grip automatically clamps and securely holds the cable in connection units with base and front flex outlets.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • Made from high grade polycarbonate.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes
    • Up to 20 year guarantee.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric