/content/hbtbt/ae/en/search-results.html

    Dimmers

    Essentials 1000W Dimmer Switch

    The MK Electric Essentials range Dimmer Switches are value range where quality counts. These switches are available in 6 stylish colours to complement any modern interior design theme along with reliability and safety.

    Overview

    The MK Electric Essentials range Dimmer Switches are a value range where quality counts. These switches are available in 6 stylish colors to complement any modern interior design theme along with reliability and safety. The Essential range provides screw less design and a high-gloss finish for a contemporary look and feel. The dimmer switches include features like backed out and captive screws, ensure installation is both easy and convenient. The switches are designed for reliability, high performance and come on a pocket-friendly budget.

    Features & Benefits:
    • High gloss finish
    • Available in 6 stylish colors
    • Backed by MK’s 25-year guarantee
    • Cost-efficient
    Certifications:
    • BS EN 60669-2-1
    • IEC 60669-2-1
    Specifications

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Maximum Power Consumption
      • 1000 watt
    • Brand
      • MK Electric
    • Number of Gangs
      • 1

    Others

    • Fixing Centers
      • 60.3 millimetre
    • Maximum Power Consumption
      • 1000 watt
    • Brand
      • MK Electric
    • Number of Gangs
      • 1
    • Fixing Centers : 60.3 millimetre
    • Maximum Power Consumption : 1000 watt
    • Brand : MK Electric
    • Number of Gangs : 1
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MV1535CHA
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Charcoal
    MV1535CHA
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Charcoal
    MV1535CHM
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Champagne
    MV1535CHM
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Champagne
    MV1535MBK
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Matte Black
    MV1535MBK
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Matte Black
    MV1535PRL
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Pearl
    MV1535PRL
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Pearl
    MV1535TTA
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Titanium
    MV1535TTA
    Dimmer Switch, 5060Hz, Standard, 1 Gang, 1000W, 2 Way, 220V To 240V AC, Titanium