/content/hbtbt/ae/en/search-results.html

    Modular Mounting Boxes

    8 Module 50mm Metal Box

    Metal Boxes are available in 8 module with 60mm depth size.

    Overview

    Metal Boxes are available in 8 module with 60mm depth size.

    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • Metal Box Degrees Celsius
    • Overall Width
      • 1.6 mm millimetre
    • Material
      • Metal

    Others

    • Brand
      • Honeywell
    • Product Type
      • Metal Box Degrees Celsius
    • Overall Width
      • 1.6 mm millimetre
    • Material
      • Metal
    • Brand : Honeywell
    • Product Type : Metal Box Degrees Celsius
    • Overall Width : 1.6 mm millimetre
    • Material : Metal