/content/hbtbt/ae/en/search-results.html

    Isolators

    Switch 2-pole 20A Isolator

    MK Electric Switch Isolators are sturdily built to withstand more than just the vagaries of the weather. The entire range of MK isolating switches are exclusively designed to surpass uncompromising standards of total safety and reliability.

    Overview

    MK Electric Switch Isolators are sturdily built to withstand more than just the vagaries of the weather. The entire range of MK isolating switches are exclusively designed to surpass uncompromising standards of total safety and reliability.

    Features & Benefits:
    • Designed to be compact and neat in appearance ---coupled with MK’s Renowned standard of quality, this allows the product to be placed unobtrusively in any outdoor location, no matter how exposed it is to the harsh effects of extreme heat, dust, rain and humidity
    • Polycarbonate front cover chosen to withstand the outdoor environments
    • Rigorously tested
    • All models are weatherproof
    Certifications:
    • BS EN 60947-3
    • IEC 60947-3
    Specifications

    Others

    • Current Rating
      • 20 ampere
    • Operating Voltage
      • 240 volt
    • Poles
      • 2
    • Brand
      • MK Electric

    Others

    • Current Rating
      • 20 ampere
    • Operating Voltage
      • 240 volt
    • Poles
      • 2
    • Brand
      • MK Electric
    • Current Rating : 20 ampere
    • Operating Voltage : 240 volt
    • Poles : 2
    • Brand : MK Electric
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M4418-22
    Switch-Isolator, AC 22A, 20A, 2 pole, 240V415V, 3.75 KW power, IP66, 3Ie rated making capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-socket-accessories-2-primaryimage
    M4418-22
    Switch-Isolator, AC 22A, 20A, 2 pole, 240V415V, 3.75 KW power, IP66, 3Ie rated making capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-socket-accessories-2-primaryimage
    M4418-23
    Switch-Isolator, AC 23A, 20A, 2 pole, 240V415V, 3.75 KW power, IP66, 10Ie rated making capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-m4418-23-2p-20a-240v-isolator-ac23a
    M4418-23
    Switch-Isolator, AC 23A, 20A, 2 pole, 240V415V, 3.75 KW power, IP66, 10Ie rated making capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-m4418-23-2p-20a-240v-isolator-ac23a