/content/hbtbt/ae/en/search-results.html

    Shaver Sockets

    MK Dimenions Shaver Socket Modules

    Discontinued

    Shaver/Toothbrush Supply Outlet, Dual Voltage

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Dimensions Shaver Socket Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions Shaver Socket Modules are manufactured from a high grade polycarbonate, each comes with a protective clear Frontplate. Options are available for both 115V and 230V applications and support charging of electric toothbrushes. Products should be used with Faceplates from the MHFP Series
    Certifications:
    • Suitable for use with electric toothbrush chargers.
    • Choice of 230V or 115V output socket positions.
    • Safety interlocked shutters to prevent insertion of two plugs simultaneously.
    • Integral over current device to protect transformer.
    • Product incorporates a double wound isolating transformer that meets BS EN 61558-2-5: 1998 making it safe for use in bathrooms.
    • 10 year guarantee.
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric