Switchsockets
Albany Plus™ Socket Outlets - Medical Locations
Albany Plus™ socket outlets specifically designed to support compliance to BS7671 - 710.553.1 for medical locations
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Albany Plus socket outlets specifically designed to support compliance to BS7671 - 710.553.1 for medical locations. Sockets are finished with a durable blue paint and engraved "MEDICAL EQUIPMENT ONLY".
Features & Benefits:- 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from heavy guage steel for a durable finish.
- Backed out, in line terminals for easier installation.
- 20 year guarantee.
- Provision for Clean earth facility.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric