switchsockets
Aspect™ 13A 1G Switchsockets
Aspect 1 Gang 13A switchsockets are a range of 4mm slim screwless single socket outlets available in a selection of high quality metallic finishes. All the sockets have double pole switching as standard.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Aspect 1 Gang 13A switchsockets are a range of 4mm slim screwless single socket outlets available in a selection of high quality metallic finishes with a choice of black and white module inserts. All the sockets have double pole switching and dual earth as standard.
Options available for neon indicators within the switch.
Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available
Features & Benefits:- 3 Pin child resistant safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted.
- Backed out, in line terminals for easier installation.
- Matching metal rocker switches.
- Double pole switching with additional electrical safety from the neutral pole contact makes first & breaks last after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
- Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
- Dual earth terminals for high integrity earthing.
- 20 year guarantee.
- Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
- BS1363-2:2016
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric