/content/hbtbt/ae/en/search-results.html

    Switchsockets

    Logic Plus™ 13A 1G Switchsockets

    Logic Plus™ 1 Gang 13A switchsockets are a extensive range of single sockets outlets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties.

    Overview

    Logic Plus 1 Gang 13A switchsockets are a extensive range of sockets manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. All the sockets have double pole switching as standard and all products offer dual earth capability.

    Options are available for neon indicators within the switch.

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
    • Backed out, in line terminals for easier installation.
    • 30 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Graphite frontplates available for Part M compliance.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Certifications:
    • BS1363-2:2016
    Others
    Name
    Description
    File Size
    Date
    Size
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    BIM File for K2757GRA
    application/zip 261.92 KB
    4/28/2023
    261.92 KB
    BIM File for K2757WHI
    application/zip 263.05 KB
    4/28/2023
    263.05 KB
    BIM File for K2657GRA
    application/zip 422.15 KB
    4/28/2023
    422.15 KB
    BIM File for K2657WHI
    application/zip 266.09 KB
    4/28/2023
    266.09 KB
    Name
    Description
    File Size
    Date
    Size
    Logic Plus Brochure
    application/pdf 9.08 MB
    9/28/2023
    9.08 MB
    MK Electric - Complete Catalog
    application/pdf 34.02 MB
    10/3/2023
    34.02 MB
    MK Electric - 13A Socket Outlets Datasheet
    application/pdf 206.91 KB
    9/18/2023
    206.91 KB
    BIM File for K2757GRA
    application/zip 261.92 KB
    4/28/2023
    261.92 KB
    BIM File for K2757WHI
    application/zip 263.05 KB
    4/28/2023
    263.05 KB
    BIM File for K2657GRA
    application/zip 422.15 KB
    4/28/2023
    422.15 KB
    BIM File for K2657WHI
    application/zip 266.09 KB
    4/28/2023
    266.09 KB
    Name
    Description
    File Size
    Date
    Size
    Logic Plus Brochure
    9.08 MB
    9/28/2023
    MK Electric - Complete Catalog
    34.02 MB
    10/3/2023
    MK Electric - 13A Socket Outlets Datasheet
    206.91 KB
    9/18/2023
    BIM File for K2757GRA
    261.92 KB
    4/28/2023
    BIM File for K2757WHI
    263.05 KB
    4/28/2023
    BIM File for K2657GRA
    422.15 KB
    4/28/2023
    BIM File for K2657WHI
    266.09 KB
    4/28/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    K2657D1RED
    13A 1 Gang DP Switchsocket with Red Frontplate, Red Rockers, Neons and Dual Earth Terminals
    K2657D1RED
    13A 1 Gang DP Switchsocket with Red Frontplate, Red Rockers, Neons and Dual Earth Terminals
    K2657GRA
    13A 1 Gang DP Switchsocket with Graphite Frontplates, Neons and Dual Earth Terminals
    K2657GRA
    13A 1 Gang DP Switchsocket with Graphite Frontplates, Neons and Dual Earth Terminals
    K2757D1RED
    13A 1 Gang DP Switchsocket with Red Frontplate, Red Rocker and Dual Earth Terminals
    K2757D1RED
    13A 1 Gang DP Switchsocket with Red Frontplate, Red Rocker and Dual Earth Terminals
    K2757D1WHI
    13A 1 Gang DP Switchsocket with Red Rocker and Dual Earth Terminals
    K2757D1WHI
    13A 1 Gang DP Switchsocket with Red Rocker and Dual Earth Terminals
    K2757D2WHI
    13A 1 Gang DP Switchsocket with Green Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2757d2whi-front-2
    K2757D2WHI
    13A 1 Gang DP Switchsocket with Green Rockers and Dual Earth Terminals
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-ep-k2757d2whi-front-2
    K2757SAWHI
    Switchsocket, 13A, 1 Gang, White
    K2757SAWHI
    Switchsocket, 13A, 1 Gang, White