Switchsockets
Logic Plus™ 13A Non-Standard Switchsockets
Logic Plus™ 13A non standard switchsockets are a range of sockets designed for use with T shaped earth pin plugs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Logic Plus™ 13A non standard switchsockets are a range of sockets designed for use with T shaped earth pin plugs, which restrict access to power. All the sockets have double pole switching as standard.
Features & Benefits:- 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a plug are inserted.
- Non standard clean earth sockets are for use on installations where restricted access is required and will only accept a 647WHI 13A non standard plug with T shaped earth pin.
- Manufactured from urea formaldehyde, a high grade thermoset material with inherent antibacterial and antiviral properties. Independently tested to the latest standard ISO 22196:2011, results show kill rates of over 99.99%. MK offers the most widely tested wiring devices available.
- Backed out, in line terminals for easier installation.
- 30 year guarantee.
- Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
- Printed terminal markings on grey rear moulding for clearer identification.
- 3mm switch contact gap.
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric