/content/hbtbt/ae/en/search-results.html

    Switchsockets

    MK Dimensions 13A 1G Socket Modules

    Discontinued

    13A 1 Gang DP Switchsocket Module with Dual Earth Terminals and Neons

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MK Dimensions 1 Gang 13A Socket Modules are a extensive range of sockets manufactured from a high grade polycarbonate material, each comes with a protective clear Frontplate.

    Features & Benefits:
    • MK Dimensions 1 Gang 13A Socket Modules are a extensive range of sockets manufactured from a high grade polycarbonate material, each comes with a protective clear Frontplate. All the sockets have Double Pole switching as standard. Products are suitable for a wide array of applications, with dual earth as standard. All switchsockets are double pole Switched. Options available for neon indicators within the switch.
    • Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.
    • Products should be used with Faceplates from the MHFP Series.
    Certifications:
    • 3 Pin "child resistant" safety shutter stystem - inhibits access to power unless all 3 pins of a BS plug are inserted. Made from a high grade polycarbonate.
    • Backed out, in line terminals for easier installation.
    • 20 year guarantee.
    • Double pole switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 3mm switch contact gap.
    • Optional neon indicators in the switch rockers with 175° visibility in the horizontal and vertical planes.
    • Terminal Capacity - 3 x 2.5mm², 3 x 4mm² or 2 x 6mm² (stranded).
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric