/content/hbtbt/ae/en/search-results.html

    TV, Data & Voice Sockets

    FPJ FireLite Alarms Firefighter Phone Jack

    Discontinued

    Honeywell's FireLite Alarms Firefighter Phone Jacks are used to mount to a single-gang electrical box. All circuits are power-limited and supervised.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell's FireLite Alarms Firefighter Phone Jack mounts to a single-gang electrical box. Connect the telephone audio loop between the FPJ-F and ACC-FFT. All circuits are power-limited and supervised. To make a call to the main panel, insert the handset plug into the FPJ-F phone jack. When call is completed, remove the handset from the jack. Shielded wire is not required, but is recommended if the telephone is run with other communication circuit wiring.

    Features & Benefits:
    • Single gang plate
    • All circuits are power limited
    • All circuits are power supervised
    • Shielded wire is not required
    • Capability of annunciating up to 24 FPJ-F locations
    Specifications

    Others

    • Brand
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • BT Telephone Degrees Celsius

    Others

    • Brand
      • Fire-Lite
      • Gamewell-FCI
      • NOTIFIER
    • Product Type
      • BT Telephone Degrees Celsius
    • Brand : Fire-Lite|Gamewell-FCI|NOTIFIER
    • Product Type : BT Telephone Degrees Celsius