TV, Data & Voice Sockets
K4817 Series Telephone Socket
K4817WHI is a Series of 1 Gang Telephone Socket.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
K4817WHI is a Series of 1 Gang Telephone Socket. A unique modular system in the distinctive Logic Plus style comprising a range of socket modules for Data and Telephone use, with 4 matching frontplates capable of accepting combinations of interchangeable modules. The ‘clip -in’ design provides a high degree of versatility, making the system idea l for use in all commercial and industrial applications.
Features & Benefits:- RJ11 telephone socket outlet
- Capable of taking 0.08mm² to 0.65mm² solid or stranded cable
- Meets all relevant BS, OFTEL and cabling standards
- IDC connectors
- Maximum REN not to exceed 4
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC for extra wiring space
- Surfacing mount box = K2140WHI
- Confirms to BS 5733:1995
- Clauses - 9, 11, 17, 18.2, 21.3.2, 22 and 23.
- Low Voltage Directive 2014/35/EU
- RoHS Directive 2011/65/EU
- CE Marked
- IP Rating = IP2XD
Others
- Brand
- MK Electric
- Product Type
- RJ11 Degrees Celsius
Others
- Brand
- MK Electric
- Product Type
- RJ11 Degrees Celsius
- Brand : MK Electric
- Product Type : RJ11 Degrees Celsius