/content/hbtbt/ae/en/search-results.html

    TV, Data & Voice Sockets

    MK Data Module

    Discontinued

    The K5846 series are set of data modules compatible with CAT and RJ45

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Simple, modern design with practical engineering innovation. The new MK Dimensions range is perfect for every setting. Suitable for use in all LJU6C and Euro frontplates, available in the Logic Plus range, Cat 5e and Cat 6 modules suitable for use in structured cabling distribution systems.

    Features & Benefits:
    • Maximum cable length 90m
    • Cable bend radii, 40mm during installation, 20mm after installation
    • Maximum pull force 8.7kg.
    Certifications:
    • ISO/IEC 11801
    • EN 50173
    • TIA 568
    • EN 41003
    Specifications

    Others

    • Brand
      • MK Electric

    Others

    • Brand
      • MK Electric
    • Brand : MK Electric