Ceiling Switches
4 Pin Ceiling Rose Red Cover Red Plug
Modular plug and socket interface for easy maintenance of light fittings and local on-load isolation
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Socket outlet at 50.8mm for surface mounting on BESA boxes . Terminal capacity 2x4mm2 & 3 x 2.5mm2 rigid cable.
Plug in red color with terminal capacity 1 x 1.5mm2 rigid cable . Current rating is 6A max
Features & Benefits:- Live Contacts are inaccessibe
- Earth contact first to make and last to break
- Supports static loads upto 5 kg
- BS6972 & BS5733
Others
- Brand
- MK Electric
Others
- Brand
- MK Electric
- Brand : MK Electric