/content/hbtbt/ae/en/search-results.html

    Ceiling Switches

    Ceiling Switch

    The MK Electric offers a comprehensive range of white ceiling accessories for all requirements. Included in the range are enhanced ‘safety’ lampholders.

    Overview

    The MK Electric offers a comprehensive range of white ceiling accessories for all requirements. Included in the range are enhanced ‘safety’ lamp holders.

    Unlike most other ‘safety’ lamp holders, when the lamp is removed Shock guard Plus automatically shields the contact by means of a specially designed shutter and it remains that way until a lamp is replaced.

    Therefore when no lamp is in place contact pins are totally isolated, eliminating danger of electrocution.

    Features & Benefits:
    • 6A, Single Pole, One Way, Ceiling Switch
    • 1.5metre, white pull cord c/w white acorn
    • D1 Version - ccomes with a 2metre white cord and 1 x graphite bangle These switched do not have to be de-rated when used with Fluorescent fittings
    • Terminal Capacity - 4 x 1mm², or 3 X 1.5mm²
    • C/w surface mounting box
    • Earth terminal is riveted into th base of the mointing box
    Certifications:
    • Conforms to BS EN 60669-1:1999 + A2:2008 Corrigenda 2007, 2010 and 2013
    • Low Voltage Directive 2014/35/EU
    • RoHS Directive 2011/65/EU
    • CE Marked
    • IP Rating = IP3X
    Specifications

    Others

    • Maximum Installation Altitude
      • 2000 metre
    • Brand
      • MK Electric

    Others

    • Maximum Installation Altitude
      • 2000 metre
    • Brand
      • MK Electric
    • Maximum Installation Altitude : 2000 metre
    • Brand : MK Electric