/content/hbtbt/ae/en/search-results.html

    Double Pole Switches

    DP Switch

    The Blenze DP Switch are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action. The range is future proofed 10AX and is IP 20 rated.

    Overview

    The Blenze DP Switch are completely flush with the front plate, when it is in OFF condition making it flat on the Wall. It has shroud less designed rocker with positive action. The range is future proofed 10AX and is IP 20 rated; making it truly a next generation switches range.