Wall Switches
Masterseal Compact 20A 1 Gang SP switch
Masterseal Plus™ Switches has been specifically developed for use in both outdoor and indoor environments, and where wiring devices and accessories would be at risk from penetration by dust or water.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Masterseal Plus™ Switches has been specifically developed for use in both outdoor and indoor environments, and where wiring devices and accessories would be at risk from penetration by dust or water. With a rating of IP66, Masterseal Plus™ offers total protection against dust, and is protected against high pressure jets of water from any direction.
Features & Benefits:- Polycarbonate Housing Offers High Impact Protection
- Accommodates Virtually Any British Standard 13 Amp Plug
- Easy Lift Socket Lid Design
- Polycarbonate Housing Offers High Impact Protection
- Scientifically Formulated Gel Seal
- Water proof connection to safeguard home and family
- Dust proof connection to safeguard work areas
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- Yes ampere
- Gangs
- 1
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 2 millimetre
- Poles
- 1
- High Current
- Yes ampere
- Gangs
- 1
- Current Rating : 20 ampere
- Brand : MK Electric
- Ways : 2 millimetre
- Poles : 1
- High Current : Yes ampere
- Gangs : 1