Wall Switches
Masterseal compact Switch Modular
The Switch Modulars from Masterseal Compact range of switches and sockets are new and innovative switch modular that are specifically designed for use in either outdoor or indoor environments making it safe and performance efficient.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Switch Modular from Masterseal Compact range of switches and sockets are new and innovative switch modular that are specifically designed for use in either outdoor or indoor environments.
The switch modular offer protection from strong jets of water from any direction, and protection from dust, sawdust and small particles making it waterproof and dustproof. The use of high quality plastic called polycarbonate which is one of the toughest thermoplastics prevents the switches from discoloration, cracking or fading in UV light reducing the replacement cost for the user. An additional feature is that it is designed to ease the installation. The Masterseal Compact range are aesthetically pleasing with a modern, slim and curved design, allowing the switches and sockets to blend easily with their surroundings.
Features & Benefits:- Waterproof and Dustproof
- Durable Material
- Temperature Tolerant
- Robust Construction
- Polycarbonate housing
- Scientifically formulated gel seal
- Available in White and Grey
- Service Back Box available
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 2
Others
- Current Rating
- 20 ampere
- Brand
- MK Electric
- Ways
- 1 millimetre
- Poles
- 2
- High Current
- Yes ampere
- Gangs
- 2
- Current Rating : 20 ampere
- Brand : MK Electric
- Ways : 1 millimetre
- Poles : 2
- High Current : Yes ampere
- Gangs : 2