/content/hbtbt/ae/en/search-results.html

    Wall Switches

    Triple Pole Switch

    Discontinued

    The MK Edge series features triple pole and neutral switches which can be used for many applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The MK Edge series features triple pole and neutral switches which can be used for many applications. Also a mounting box should be mounted 6 to 10mm sub-flush to the wall.

    Features & Benefits:
    • Many more customised combinations of standard colours, materials and finishes available
    • Bespoke colours, materials and finishes available via the Design Service
    Certifications:
    • BS EN 60947-3:1999
    Specifications

    Others

    • Current Rating
      • 32 ampere
    • Brand
      • MK Electric
    • Poles
      • 3
    • High Current
      • Yes ampere
    • Gangs
      • 1

    Others

    • Current Rating
      • 32 ampere
    • Brand
      • MK Electric
    • Poles
      • 3
    • High Current
      • Yes ampere
    • Gangs
      • 1
    • Current Rating : 32 ampere
    • Brand : MK Electric
    • Poles : 3
    • High Current : Yes ampere
    • Gangs : 1