TV/FM & Coaxial
Logic Plus™ TV/FM Coaxial Socket
Logic Plus TV/FM and Satellite Socket Outlets are single screw termination for TV outlets.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
TV/FM Coaxial Socket are very wide range of products by Logic Plus range to meet the latest technical requirements and the standards applicable to modern technology in the installation of telephone and television equipment. Single outlet for connection to a single TV or FM co-axial aerial lead. Twin outlet for connection to each of two separate TV/FM, co-axial aerial leads. The master and secondary telephone sockets K422 and K427 comply with relevant approvals for direct and indirect connections between a termination point of a public telecommunications system and any piece of approved telecommunications apparatus. For applications requiring twin or dual telephone outlets. Telephone and TV sockets fit into plaster depth boxes (except for RJ11). The F-type Satellite Socket may be used for connection of CATV, MATV and satellite TV installations.
Features & Benefits:- TV/FM Co-axial, socket outlet
- 1 Gang, Single outlet
- IEC Female
- 45 Degrees angled connection
- Fully screened, non-isolated outlet
- Single outlet for connection to a single TV or FM Co-axial areial lead
- MK recommend the use of high quality, low loss Co-axial cable
- Flush mounting box = 861ZIC
- Flush mounting box = 866ZIC for additional wiring space
- Surfacing mount box = K2140WHI
- Confirms to BS 5733:1995
- Clauses - 6, 8, 9, 11, 14, 15, 17, 18, 21, 22, 23 and 25.
- Low Voltage Directive 2006/95/EC
- IP Rating = IP2XD
Others
- Brand
- MK Electric
- Socket Type
- Single
Others
- Brand
- MK Electric
- Socket Type
- Single
- Brand : MK Electric
- Socket Type : Single